Bits 30:24 – RP144R[6:0]
Peripheral Output Function is Assigned to RP144 Virtual Pin bits
Bits 22:16 – RP143R[6:0]
Peripheral Output Function is Assigned to RP143 Virtual Pin bits
Bits 14:8 – RP142R[6:0]
Peripheral Output Function is Assigned to RP142 Virtual Pin bits
Bits 6:0 – RP141R[6:0]
Peripheral Output Function is Assigned to RP141 Virtual Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.