Bits 31:24 – CAN2RXR[7:0] Assign CAN2 Input
(CAN2RX) to the Corresponding RPn Pin bits
Bits 23:16 – CAN1RXR[7:0] Assign CAN1 Input (CAN1RX) to the Corresponding RPn
Pin bits
Bits 15:8 – SS4R[7:0]
Assign SPI4 Select (SS4) to the Corresponding RPn Pin bits
Bits 7:0 – SCK4R[7:0] Assign SPI4 Clock Input (SCK4) to the Corresponding
RPn Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.