Bits 23:16 – PCI22R[7:0] Assign PWM Input 22 (PCI22) to the Corresponding
RPn Pin bits
Bits 15:8 – PCI21R[7:0] Assign PWM Input 21 (PCI21) to the Corresponding RPn Pin
bits
Bits 7:0 – PCI20R[7:0] Assign PWM Input 20
(PCI20) to the Corresponding RPn Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.