Bits 31:24 – REFI2R[7:0] Assign Reference
clock input (REFI2) to the Corresponding RPn Pin bits
Bits 23:16 – REFI1R[7:0] Assign Reference
clock input (REFI1) to the Corresponding RPn Pin bits
Bits 15:8 – SENT2R[7:0] Assign SENT2 Input (SENT2) to the Corresponding RPn
Pin bits
Bits 7:0 – SENT1R[7:0] Assign SENT1 Input (SENT1) to the Corresponding RPn Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.