11.3.62 Peripheral Pin Select Output Register 21

Name: RPOR21
Offset: 0x33A4

Bit 3130292827262524 
  RP88R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP87R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP86R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
          
Access  
Reset  

Bits 30:24 – RP88R[6:0]  Peripheral Output Function is Assigned to RP88 Output Pin bits

Bits 22:16 – RP87R[6:0]  Peripheral Output Function is Assigned to RP87 Output Pin bits

Bits 14:8 – RP86R[6:0]  Peripheral Output Function is Assigned to RP86 Output Pin bits