11.3.68 Peripheral Pin Select Output Register 32(1)

Note:
  1. These are virtual pins.
Name: RPOR32
Offset: 0x33D0

Bit 3130292827262524 
  RP132R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP131R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP130R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP129R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP132R[6:0]  Peripheral Output Function is Assigned to RP132 Virtual Pin bits

Bits 22:16 – RP131R[6:0]  Peripheral Output Function is Assigned to RP131 Virtual Pin bits

Bits 14:8 – RP130R[6:0]  Peripheral Output Function is Assigned to RP130 Virtual Pin bits

Bits 6:0 – RP129R[6:0]  Peripheral Output Function is Assigned to RP129 Virtual Pin bits