Bits 31:24 – QEIHOM4R[7:0] Assign Home 4 Input (HOM4) to the Corresponding RPn
Pin bits
Bits 23:16 – QEIINDX4R[7:0] Assign Index 4 Input
to the Corresponding RPn Pin bits
Bits 15:8 – QEIB4R[7:0] Assign QEB 4 Input to
the Corresponding RPn Pin bits
Bits 7:0 – QEIA4R[7:0] Assign QEA 4 Input to
the Corresponding RPn Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.