11.3.69 Peripheral Pin Select Output Register 33(1)

Note:
  1. These are virtual pins.
Name: RPOR33
Offset: 0x33D4

Bit 3130292827262524 
  RP136R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP135R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP134R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP133R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP136R[6:0]  Peripheral Output Function is Assigned to RP136 Virtual Pin bits

Bits 22:16 – RP135R[6:0]  Peripheral Output Function is Assigned to RP135 Virtual Pin bits

Bits 14:8 – RP134R[6:0]  Peripheral Output Function is Assigned to RP134 Virtual Pin bits

Bits 6:0 – RP133R[6:0]  Peripheral Output Function is Assigned to RP133 Virtual Pin bits