11.3.24 Peripheral Pin Select Input Register 10

Name: RPINR10
Offset: 0x32FC

Bit 3130292827262524 
 QEIHOM2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 QEIINDX2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 QEIB2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEIA2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – QEIHOM2R[7:0] Assign Home 1 Input (HOM1) to the Corresponding RPn Pin bits

Bits 23:16 – QEIINDX2R[7:0] Assign Index 2 Input to the Corresponding RPn Pin bits

Bits 15:8 – QEIB2R[7:0] Assign QEB 2 Input to the Corresponding RPn Pin bits

Bits 7:0 – QEIA2R[7:0] Assign QEA 2 Input to the Corresponding RPn Pin bits