Bits 30:24 – RP84R[6:0]
Peripheral Output Function is Assigned to RP84 Output Pin bits
Bits 22:16 – RP83R[6:0]
Peripheral Output Function is Assigned to RP83 Output Pin bits
Bits 14:8 – RP82R[6:0]
Peripheral Output Function is Assigned to RP82 Output Pin bits
Bits 6:0 – RP81R[6:0]
Peripheral Output Function is Assigned to RP81 Output Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.