Bits 30:24 – RP72R[6:0] Peripheral Output
Function is Assigned to Virtual Output RP72 bits
Bits 22:16 – RP71R[6:0] Peripheral Output
Function is Assigned to Virtual Output RP71 bits
Bits 14:8 – RP70R[6:0] Peripheral Output
Function is Assigned to Virtual Output RP70 bits
Bits 6:0 – RP69R[6:0] Peripheral Output
Function is Assigned to Virtual Output RP69 bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.