Bits 30:24 – RP40R[6:0] Peripheral Output Function is Assigned to RP40
Output Pin bits
Bits 22:16 – RP39R[6:0] Peripheral Output Function is Assigned to RP39
Output Pin bits
Bits 14:8 – RP38R[6:0] Peripheral Output Function is Assigned to RP38 Output Pin
bits
Bits 6:0 – RP37R[6:0] Peripheral Output Function is Assigned to RP37 Output Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.