Bits 30:24 – RP44R[6:0] Peripheral Output Function is Assigned to RP44
Output Pin bits
Bits 22:16 – RP43R[6:0] Peripheral Output Function is Assigned to RP43
Output Pin bits
Bits 14:8 – RP42R[6:0] Peripheral Output Function is Assigned to RP42 Output Pin
bits
Bits 6:0 – RP41R[6:0] Peripheral Output Function is Assigned to RP41 Output Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.