Bits 31:24 – ICM4R[7:0] Assign SCCP Capture 4 (ICM4) Input to the
Corresponding RPn Pin bits
Bits 23:16 – TCKI4R[7:0] Assign SCCP Timer4 (TCKI4) Input to the
Corresponding RPn Pin bits
Bits 15:8 – ICM3R[7:0] Assign SCCP Capture 3 (ICM3) Input to the Corresponding RPn Pin
bits
Bits 7:0 – TCKI3R[7:0] Assign SCCP Timer3 (TCKI3) Input to the Corresponding RPn Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.