Bits 30:24 – RP48R[6:0]
Peripheral Output Function is Assigned to RP48 Output Pin bits
Bits 22:16 – RP47R[6:0]
Peripheral Output Function is Assigned to RP47 Output Pin bits
Bits 14:8 – RP46R[6:0]
Peripheral Output Function is Assigned to RP46 Output Pin bits
Bits 6:0 – RP45R[6:0]
Peripheral Output Function is Assigned to RP45 Output Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.