Bits 31:24 – ICM6R[7:0] Assign SCCP Capture 6 (ICM6) Input to the
Corresponding RPn Pin bits
Bits 23:16 – TCKI6R[7:0] Assign SCCP Timer6 (TCKI6) Input to the
Corresponding RPn Pin bits
Bits 15:8 – ICM5R[7:0] Assign SCCP Capture 5 (ICM5) Input to the Corresponding RPn Pin
bits
Bits 7:0 – TCKI5R[7:0] Assign SCCP Timer5 (TCKI5) Input to the Corresponding RPn Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.