Bits 31:24 – SCK1R[7:0] Assign SPI1 Clock Input (SCK1IN) to the
Corresponding RPn Pin bits
Bits 23:16 – SDI1R[7:0]
Assign SPI1 Data Input (SDI1) to the Corresponding RPn Pin bits
Bits 15:8 – U3DSRR[7:0]
Assign UART3 Data-Set-Ready (U3DSR) to the
Corresponding RPn Pin bits
Bits 7:0 – U3RXR[7:0] Assign UART3 Receive (U3RX) to the Corresponding
RPn Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.