Bits 22:16 – RP115R[6:0]
Peripheral Output Function is Assigned to RP115 Output Pin bits
Bits 14:8 – RP114R[6:0]
Peripheral Output Function is Assigned to RP114 Output Pin bits
Bits 6:0 – RP113R[6:0]
Peripheral Output Function is Assigned to RP113 Output Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.