Bits 31:24 – ICM2R[7:0] Assign SCCP Capture 2
(ICM2) Input to the Corresponding RPn Pin bits
Bits 23:16 – TCKI2R[7:0] Assign SCCP Timer2
(TCKI2) Input to the Corresponding RPn Pin bits
Bits 15:8 – ICM1R[7:0] Assign SCCP Capture 1
(ICM1) Input to the Corresponding RPn Pin bits
Bits 7:0 – TCKI1R[7:0] Assign SCCP Timer1 (TCKI1) Input to the
Corresponding RPn Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.