Bits 30:24 – RP12R[6:0] Peripheral Output Function is Assigned to RP12
Output Pin bits
Bits 22:16 – RP11R[6:0] Peripheral Output Function is Assigned to RP11
Output Pin bits
Bits 14:8 – RP10R[6:0] Peripheral Output Function is Assigned to RP10 Output Pin
bits
Bits 6:0 – RP9R[6:0] Peripheral Output Function is Assigned to RP9 Output Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.