Bits 30:24 – RP16R[6:0]
Peripheral Output Function is Assigned to RP16 Output Pin bits
Bits 22:16 – RP15R[6:0]
Peripheral Output Function is Assigned to RP15 Output Pin bits
Bits 14:8 – RP14R[6:0]
Peripheral Output Function is Assigned to RP14 Output Pin bits
Bits 6:0 – RP13R[6:0]
Peripheral Output Function is Assigned to RP13 Output Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.