Bits 30:24 – RP104R[6:0]
Peripheral Output Function is Assigned to RP104 Output Pin bits
Bits 22:16 – RP103R[6:0]
Peripheral Output Function is Assigned to RP103 Output Pin bits
Bits 14:8 – RP102R[6:0]
Peripheral Output Function is Assigned to RP102 Output Pin bits
Bits 6:0 – RP101R[6:0]
Peripheral Output Function is Assigned to RP101 Output Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.