Bits 30:24 – RP68R[6:0] Peripheral Output Function is Assigned to Virtual
Output RP68 bits
Bits 22:16 – RP67R[6:0] Peripheral Output Function is Assigned to Virtual
Output RP67 bits
Bits 14:8 – RP66R[6:0] Peripheral Output
Function is Assigned to Virtual Output RP66 bits
Bits 6:0 – RP65R[6:0] Peripheral Output
Function is Assigned to Virtual Output RP65 bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.