1.3.5.3.28 MAC_JOIN_CONFIRM_CB Function Pointer
C
typedef void (*MAC_JOIN_CONFIRM_CB)(uint16_t conHandle,
MAC_JOIN_CONFIRM_RESULT result, uint8_t ae);
Summary
Callback function pointer for MAC join cofirm.
Description
This callback is used for the MAC join confirm.
- conHandle - Unique identifier of the connection
- result - Result of the join request process
- ae - Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.