1.3.5.3.24 MAC_JOIN_INDICATION_CB Function Pointer
C
typedef void (*MAC_JOIN_INDICATION_CB)(uint16_t conHandle, uint8_t *eui48,
uint8_t conType, uint8_t *data, uint16_t dataLen, uint8_t ae);
Summary
Callback function pointer for the MAC join indication.
Description
This callback is used for the MAC join indication.
- conHandle - Unique identifier of the connection
- eui48 - Pointer to the address of the node which wishes to join the multicast group (only used in base node)
- conType - Connection type
- data - Data associated with the join request procedure
- dataLen - Length of the data in bytes
- ae - Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.