1.3.5.3.7 MAC_CONNECTION_TYPE Enum
C
typedef enum {
MAC_CONNECTION_TYPE_INVALID = 0,
MAC_CONNECTION_TYPE_IPV4_AR = 1,
MAC_CONNECTION_TYPE_IPV4_UNICAST = 2,
MAC_CONNECTION_TYPE_CL_432 = 3,
MAC_CONNECTION_TYPE_MNGT = 4,
MAC_CONNECTION_TYPE_IPV6_AR = 5,
MAC_CONNECTION_TYPE_IPV6_UNICAST = 6,
} MAC_CONNECTION_TYPE;
Summary
Defines the PRIME MAC connection types.
Description
This enumeration defines the PRIME MAC connection types.
Remarks
None.