1.3.5.3.32 MAC_LEAVE_INDICATION_CB Function Pointer
C
typedef void (*MAC_LEAVE_INDICATION_CB)(uint16_t conHandle, uint8_t *eui48);
Summary
Callback function pointer for the MAC leave indication.
Description
This callback is used for the MAC leave indication.
- conHandle - Unique identifier of the connection
- eui48 - Pointer to the address of the node to remove from the multicast group (only valid in base node)
Remarks
None.