1.3.5.3.55 MLME_UNREGISTER_CONFIRM_CB Function Pointer
C
typedef void (*MLME_UNREGISTER_CONFIRM_CB)(MLME_RESULT result);
Summary
Callback function pointer for the MLME unregister confirm.
Description
This callback is used for the MLME unregister confirm.
- result - Result of the operation
Remarks
None.