1.3.5.3.4 MAC_CERT_PARAMETER_SEND_MSG Struct
C
typedef struct {
uint16_t msgCount;
uint8_t modulation;
uint8_t signalAtt;
uint8_t dutyCycle;
uint8_t frameType;
} MAC_CERT_PARAMETER_SEND_MSG;
Summary
Defines the PRIME MAC certification parameters to send a message.
Description
This structure defines the PRIME MAC certification parameters to send a message.
Remarks
None.