1.3.5.3.62 MLME_MP_PROMOTE_INDICATION_CB Function Pointer
C
typedef void (*MLME_MP_PROMOTE_INDICATION_CB)(uint16_t pch);
Summary
Callback function pointer for the MLME MultiPHY promote indication.
Description
This callback is used for the MLME MultiPHY promote indication.
- pch - Physical channel of promotion
Remarks
This primitive only applies in PRIME v1.4.