1.3.5.3.1 MAC_VERSION_INFO Struct
C
typedef struct {
char fwVersion[16];
char fwModel[16];
char fwVendor[16];
uint16_t pibVendor;
uint16_t pibModel;
} MAC_VERSION_INFO;
Summary
Data structure of the PRIME version customer values.
Description
This structure contains the PRIME version customer values.
Remarks
None.