1.3.5.3.9 MAC_ESTABLISH_INDICATION_CB Function Pointer
C
typedef void (*MAC_ESTABLISH_INDICATION_CB)(uint16_t conHandle, uint8_t *eui48,
uint8_t type, uint8_t *data, uint16_t dataLen, uint8_t cfBytes, uint8_t ae);
Summary
Callback function pointer for the MAC connection establishment indication.
Description
This callback is used for the MAC connection establishment indication.
- conHandle - Unique identifier of the connection
- eui48 - Pointer to the address of the node to which this connection will be addressed
- type - Convergence Layer type of the connection
- data - Data associated with the connection establishment procedure
- dataLen - Length of the data in bytes
- cfBytes - Flag to indicate whether or not the connection should use the contention or contention-free channel access scheme
- ae - Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.