1.3.5.3.46 PLME_GET_REQUEST Function Pointer
C
typedef void (*PLME_GET_REQUEST)(uint16_t pibAttrib, uint16_t pch);
Summary
Function pointer to request information about a given PIB attribute of the PHY layer.
Description
This function pointer is used to request information about a given PIB attribute of the PHY layer.
- pibAttribute - PIB attribute
- pch - Physical channel (v1.4)
Remarks
None.