1.3.5.3.65 MLME_DEMOTE_INDICATION_CB Function Pointer
C
typedef void (*MLME_DEMOTE_INDICATION_CB)(void);
Summary
Callback function pointer for the MLME demote indication.
Description
This callback is used for the MLME demote indication.
Remarks
None.