1.3.5.3.16 MAC_RELEASE_INDICATION_CB Function Pointer
C
typedef void (*MAC_RELEASE_INDICATION_CB)(uint16_t conHandle,
MAC_RELEASE_INDICATION_REASON reason);
Summary
Callback function pointer for the MAC release indication.
Description
This callback is used for the MAC release indication.
- conHandle - Unique identifier of the connection
- reason - Cause of the connection release
Remarks
None.