1.3.5.3.78 MAC_SET_CALLBACKS_CB Function Pointer
C
typedef void (*MAC_SET_CALLBACKS)(MAC_CALLBACKS *primeMacCbs);
Summary
Defines the function pointer to set the callbacks to handle the MAC layer.
Description
This data type defines the function pointer to set the callbacks to handle the MAC layer.
Remarks
None.