1.3.5.3.15 MAC_RELEASE_INDICATION_REASON Enum
C
typedef enum {
MAC_RELEASE_INDICATION_REASON_SUCCESS = 0,
MAC_RELEASE_INDICATION_REASON_ERROR = 1,
} MAC_RELEASE_INDICATION_REASON;
Summary
Defines MAC SAP values for the reason parameter in the MAC_RELEASE.indication primitive.
Description
This enumeration defines MAC SAP values for the reason parameter in the MAC_RELEASE.indication primitive.
Remarks
None.