1.3.5.3.10 MAC_ESTABLISH_CONFIRM_RESULT Enum
C
typedef enum {
MAC_ESTABLISH_CFM_RESULT_SUCCESS = 0,
MAC_ESTABLISH_CFM_RESULT_REJECT = 1,
MAC_ESTABLISH_CFM_RESULT_TIMEOUT = 2,
MAC_ESTABLISH_CFM_RESULT_NO_BANDWIDTH = 3,
MAC_ESTABLISH_CFM_RESULT_NO_SUCH_DEVICE = 4,
MAC_ESTABLISH_CFM_RESULT_REDIRECT_FAILED = 5,
MAC_ESTABLISH_CFM_RESULT_NOT_REGISTERED = 6,
MAC_ESTABLISH_CFM_RESULT_NO_MORE_LCIDS = 7,
MAC_ESTABLISH_CFM_RESULT_DC_NO_SUPPORTED = 8,
MAC_ESTABLISH_CFM_RESULT_UNSUPPORTED_SP = 14,
MAC_ESTABLISH_CFM_RESULT_PROCCESS_ACTIVE = 0x80
} MAC_ESTABLISH_CONFIRM_RESULT;
Summary
Defines MAC SAP result values for the MAC_ESTABLISH.confirm primitive.
Description
This enumeration defines MAC SAP result values for the MAC_ESTABLISH.confirm primitive.
Remarks
None.