1.3.5.3.14 MAC_RELEASE_REQUEST Function Pointer
C
typedef void (*MAC_RELEASE_REQUEST)(uint16_t conHandle);
Summary
Function pointer to request a MAC connection release.
Description
This function pointer is used to request a MAC connection release.
- conHandle - Unique identifier of the connection
Remarks
None.