1.3.5.3.74 MLME_LIST_GET_CONFIRM_CB Function Pointer
C
typedef void (*MLME_LIST_GET_CONFIRM_CB)(MLME_RESULT status, uint16_t pibAttrib,
uint8_t *pibBuff, uint16_t pibLen);
Summary
Callback function pointer for the MLME list get confirm.
Description
This callback is used for the MLME list get confirm.
- status - Status of the operation
-
pibAttribute - PIB attribute
-
pibBuff - Buffer with PIB attribute value
-
pibLen - Buffer length
Remarks
None.