1.3.5.3.68 MLME_MP_DEMOTE_INDICATION_CB Function Pointer
C
typedef void (*MLME_MP_DEMOTE_INDICATION_CB)(uint8_t lsid);
Summary
Callback function pointer for the MLME MultiPHY demote indication.
Description
This callback is used for the MLME MultiPHY demote indication.
- lsid - Local switch identifier
Remarks
This primitive only applies in PRIME v1.4.