1.3.5.3.48 PLME_SET_REQUEST Function Pointer
C
typedef void (*PLME_SET_REQUEST)(uint16_t pibAttrib, void *pibValue, uint8_t pibSize,
uint16_t pch);
Summary
Function pointer to request to set a new value for a given PIB attribute of the PHY layer.
Description
This function pointer is used to request to set a new value for a given PIB attribute of the PHY layer.
- pibAttribute - PIB attribute
-
pibValue - PIB attribute value
-
pibSize - PIB attribute value size
- pch - Physical channel (v1.4)
Remarks
None.