1.3.5.3.2 MAC_Initialize Function
C
void MAC_Initialize(MAC_VERSION_INFO *macInfo, uint8_t secProfile);
Summary
Initializes the PRIME MAC layer.
Description
This routine initializes the PRIME MAC layer.
Precondition
The PRIME PAL status should be SYS_STATUS_READY before calling this function.
Parameters
| Param | Description |
|---|---|
| macInfo | Pointer to the MAC version information |
| secProfile | Security profile (0-2) |
Returns
None.
Example
MAC_VERSION_INFO macInfo;
macInfo.fwVersion = "HS14.01.01\0\0\0\0\0\0";
macInfo.fwModel = "PIC32CXXPL460";
macInfo.fwVendor = "MCHP";
macInfo.pibVendor = 0;
macInfo.pibModel = 0x3941;
MAC_Initialize(&macInfo, 0);
Remarks
This routine is normally not called directly by an application. It is called by the PRIME Stack initialization routine.