1.3.5.3.12 MAC_ESTABLISH_RESPONSE_ANSWER Enum
C
typedef enum {
MAC_ESTABLISH_RESPONSE_ANSWER_ACCEPT = 0,
MAC_ESTABLISH_RESPONSE_ANSWER_REJECT = 1,
} MAC_ESTABLISH_RESPONSE_ANSWER;
Summary
Defines MAC SAP values for the answer parameter in the MAC_ESTABLISH.response primitive.
Description
This enumeration defines MAC SAP values for the answer parameter in the MAC_ESTABLISH.response primitive.
Remarks
None.