1.3.5.3.57 MLME_PROMOTE_REQUEST Function Pointer
C
typedef void (*MLME_PROMOTE_REQUEST)(uint8_t *eui48, uint8_t bcnMode);
Summary
Function pointer to request to trigger the promotion process in a Service Node that is in a Terminal functional state.
Description
This function pointer is used to request to trigger the promotion process in a Service Node that is in a Terminal functional state.
- eui48 - Pointer to the address of the node to be promoted (NULL in Service Node)
- bcnMode - Beacon PDU modulation scheme
Remarks
None.