1.3.5.3.56 MLME_UNREGISTER_INDICATION_CB Function Pointer

C

typedef void (*MLME_UNREGISTER_INDICATION_CB)(void);

Summary

Callback function pointer for the MLME unregister indication.

Description

This callback is used for the MLME unregister indication.

Remarks

None.