1.3.5.3.63 MLME_DEMOTE_REQUEST Function Pointer
C
typedef void (*MLME_DEMOTE_REQUEST)(void);
Summary
Function pointer to request to trigger a demotion process in a Service Node that is in a Switch functional state.
Description
This function pointer is used to request to trigger a demotion process in a Service Node that is in a Switch functional state.
Remarks
None.