1.3.5.3.30 MAC_LEAVE_CONFIRM_RESULT Enum
C
typedef enum {
MAC_LEAVE_CFM_RESULT_ACCEPT = 0,
MAC_LEAVE_CFM_RESULT_TIMEOUT = 1,
MAC_LEAVE_CFM_RESULT_PROCCESS_ACTIVE = 0x80,
MAC_LEAVE_CFM_RESULT_BAD_HANDLER = 0x81,
MAC_LEAVE_CFM_RESULT_NOT_OPEN_CONN = 0x82,
MAC_LEAVE_CFM_RESULT_ERROR_SENDING = 0x83,
MAC_LEAVE_CFM_RESULT_BAD_FLOW_MODE = 0x84,
MAC_LEAVE_CFM_RESULT_NOT_REGISTERED = 0x85,
} MAC_LEAVE_CONFIRM_RESULT;
Summary
Defines MAC SAP result values for the MAC_LEAVE.confirm primitive.
Description
This enumeration defines MAC SAP result values for the MAC_LEAVE.confirm primitive.
Remarks
None.