1.3.5.3.8 MAC_ESTABLISH_REQUEST Function Pointer
C
typedef void (*MAC_ESTABLISH_REQUEST)(uint8_t *eui48, uint8_t type, uint8_t *data,
uint16_t dataLen, uint8_t arq, uint8_t cfBytes, uint8_t ae);
Summary
Function pointer to request a MAC connection establishment.
Description
This function pointer is used to request a MAC connection establishment.
- eui48 - Pointer to the address of the node to which this connection will be addressed
- type - Convergence Layer type of the connection
- data - Data associated with the connection establishment procedure
- dataLen - Length of the data in bytes
- arq - Flag to indicate whether or not the ARQ mechanism should be used for this connection
- cfBytes - Flag to indicate whether or not the connection should use the contention or contention-free channel access scheme
- ae - Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.