1.3.5.3.47 PLME_GET_CONFIRM_CB Function Pointer
C
typedef void (*PLME_GET_CONFIRM_CB)(PLME_RESULT status, uint16_t pibAttrib,
void *pibValue, uint8_t pibSize, uint16_t pch);
Summary
Callback function pointer for the PLME get confirm.
Description
This callback is used for the PLME get confirm.
- status - Status of the operation
-
pibAttribute - PIB attribute
-
pibValue - PIB attribute value
-
pibSize - PIB attribute value size
- pch - Physical channel (v1.4)
Remarks
None.